The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this first part of the SIMATIC TIA Portal service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of HMI, PROFINET IO, and connecting drives. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant
As a part of this training, you will receive free trial to the digital learning platform SITRAIN access. This gives you access to many web-based training courses 7 days before the start of the course and the test period ends automatically 14 days after the end of the course. Mer information om SITRAIN access
In SITRAIN access you will find web-based trainings on Automation Basic (Curriculum) as well as other topics such as TIA Portal - User interface and many more. As an introduction to the digital learning platform, we recommend the following learning paths: Automation Basic
After attending the course, you can do the following:
Understand the fundamentals of interaction of the TIA components
Reliably operate the "TIA Portal" engineering platform
Understand, change, and expand small STEP 7 programs
Configure, parameterize, and exchange SIMATIC S7 modules
Diagnose and fix simple hardware faults using the wiring test
Diagnose and fix simple program errors using the status block
Perform simple commissioning of TIA components
You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, ET200SP distributed I/O, Touchpanel TP700, and a belt model.
Type
Face-to-face training
Duration
4 days
Language
sv
Target Group
The training is aimed at those who work with installation, operation and maintenance who also need to be able to make minor program changes in facilities that are designed with TIA Portal:
Maintenance personnel
Service personnel
Operators
Content
• Overview and significant performance characteristics of the SIMATIC S7 system family
• The components of the TIA Portal: STEP 7, WinCC, communication
• Program execution in automation systems
• Binary and digital operations in the function block diagram (FBD)
• Setup and assembly of the automation system
• Addressing and wiring the signal modules
• Hardware and software commissioning of the SIMATIC S7 automation system with the TIA Portal
• SIMATIC S7 hardware configuration and parameterization
• Presentation of a Touchpanel
• Presentation of the drive*
• Setup and parameterization of PROFINET IO
• Saving and documentation of the implemented program changes with the TIA Portal
• Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model
Introduction of Sinamics G120 with Startdrive if there is time and the participants are interested.
Prerequisites
Basic knowledge of automation technology.
You can use the available online entry test to ensure that the selected course matches your area of expertise.
Note
The training will be carried out in Swedish (or English if you prefer that) with course material in Swedish. The practical exercises are carried out on the Simatic S7-1500, ET200SP distributed I/O and touchpanel TP700.