My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Online Training
  2. Drive Technology
  3. DR-OL-S120ADV - Description

Online Training - SINAMICS S120 Advance (DR-OL-S120ADV)

Objectives

  • In this technology course, you will learn how you can use
  • integrated position control for positioning. You will create flexible function
  • extensions with Drive Control Chart DCC, Commission the drive for demanding
  • and complex applications.
Type Online-Training
Duration 5 days
Language en

Target Group

  • Users, Commissioning / Service / Maintenance Engineers

Content

  • • Close loop control structure Servo mode & Integrated position control for Positioning application with other features

  •  
  • HARDWARE
  • • Control unit, line infeed and motor modules
  • • Option boards, Terminal modules, Sensor modules.
  • • Motors, encoders, and interfaces
  • • Block diagram of Drive System

  •  
  • COMMISSIONING
  • • Parameterization using STARTER / SCOUT
  • • Online connection via Profibus or Profinet
  • • Automatic configuration.
  • • Project structure: drive objects and drive components
  • • Topology Concept.

  •  
  • S120 FUNCTION & FEATURE
  • • Position control and basic positioner
  • • Operating modes:
  • - Velocity Setpoint
  • - Absolute & Relative positioning
  • - Positioning block (MDI/Traversing /EPOS)
  • - Homing (Reference output cam and encoder zero mark)
  • • Jog
  • • Drive Control Chart (DCC)
  • • DCC block library

  •  
  • PLC DRIVE COMMUNICATION
  • • Establishing Communication between Sinamics S120 & Simatic PLC (S7-S7-1500) over Profibus or Profinet.
  • • PZD description (Send / Receive data)
  • • Diagnostics at Drive & Plc Side (Control word /Setpoint / Status word)
  • • Technology object blocks
  • • Logic Blocks for Send / Receive data.
  • • Integrated project with defined positioning PZD

  •  
  • HARDWARE COMMUNICATION
  • • Drive HMI direct communication.
  • • Drive to Drive communication over Sinamics Link (CU320-2 & CU320-2)
  • • Drive to Drive communication over drive CLIQ (OA-link)

  •  
  • DIAGNOSTICS
  • • Fault Diagnostics with Trace in Starter & other software / hardware options
  • • Project Backup

  •  
  • DIGITALIZATION
  • • Access of S120 with web browser without using commissioning software New

  •  
  • HANDS ON
  • • Exercises defined based on Topic explained.
  • • Hands-on practice on demo kit

Prerequisites

  • Engineers in Electrical / Electronic Engineering with Power Electronics Background

Note

  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING)
  • • A Desktop or laptop with Windows 7/10 OS and a stable internet
  • connection. (We recommend a data transfer rate of 5 Mbit/s.)
  • • Microsoft Teams platform for technical presentations
  • • TeamViewer platform for Hands-on

Fee

37,500 INR
18% GST additional on course fees

Downloads

Contact