My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

|
  1. Online Training
  2. Drive Technology
  3. DR-G130 - Description

Online Training - SINAMICS G130 / G150 (DR-G130)

Objectives

  • In this course you will be able to commission the converter and make changes to
  • the parameterization .In case of faults, you can reduce downtimes by analyzing
  • the faults and their associated causes, and you can replace faulty components
Type Online-Training
Duration 6 days Full time
Language en

Target Group

  • Users, Commissioning / Service / Maintenance Engineers

Content

  • • Design and functional principle of the converter system SINAMICS G130/G150

  •  
  • HARDWARE
  • • Control unit
  • • Chassis module (AC-AC)
  • - CIM
  • - Power block
  • • Option boards, Terminal modules, Sensor modules
  • • Motors, encoders, and interfaces
  • • Block diagram of Drive System

  •  
  • COMMISSIONING
  • • Operation of Drive through BOP-20/AOP 30 (Drive Object Concept)
  • • BICO technology concept.
  • • Parameterization using STARTER / SCOUT
  • • Online connection via Profibus or Profinet
  • • Automatic configuration.
  • • Project structure: drive objects and drive components
  • • Topology Concept.

  •  
  • G130 FUNCTION & FEATURE
  • • Various Function Modules in G130
  • • Using various Data sets – CDS, DDS, EDS, MDS, PDS.
  • • Operation of drive with speed/Torque control
  • • Sinamics Compact Flash structure
  • • Licensing of Sinamics G130 system
  • • Free Function Blocks
  • • Drive Control Chart (DCC)
  • • Inverter Functions in G130
  • - Automatic Restart
  • - Flying Restart
  • - Kinetic Buffering
  • - Vdc max Controller

  •  
  • PLC DRIVE COMMUNICATION
  • • Establishing Communication between Sinamics G130 & Simatic PLC (S7-
  • 300/S7-400/S7-1500) over Profibus or Profinet.
  • • PZD description (Send / Receive data)
  • • Diagnostics at Drive & Plc Side (Control word /Setpoint / Status word)
  • • Bit Mapping
  • • Logic Blocks for Send / Receive data.
  • • Integrated project & Individual project data mapping wrt. defined PZD

  •  
  • DIAGNOSTICS
  • • Fault Diagnostics with Trace in Starter & other software / hardware options
  • • Diagnostics using AOP 30
  • • Project Backup
  • • FW & Project Upgradation
  • • Hardware Replacement

  •  
  • HARDWARE IDENTIFICATION
  • • AOP 30
  • • Control interface module (CIM)/Control interface Board (CIB)
  • • Individual power Drive module (IPD)
  • • Bridge Diode rectifier
  • • IGBT
  • • IGBT gate drive unit (IGD)
  • • Pre-charging resistor
  • • Bleeder Resistor / Balancing Resistor
  • • Thyristor
  • • Thyristor Drive board (TDB)
  • • CT
  • • CIM to TDB interconnection through wired cable
  • • CIM to IGD interconnection through Optical fibre.
  • • Sensors
  • • Power blocks removal

  •  
  • DIGITALIZATION
  • • Access of G130 with web browser without using commissioning softwareNew

  •  
  • HANDS ON
  • • Exercises defined based on Topic explained.
  • • Hands-on practice on demo kit

Prerequisites

  • Engineers in Electrical / Electronic Engineering with Power Electronics
  • Background

Note

  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING)
  • • A Desktop or laptop with Windows 7/10 OS and a stable internet
  • connection. (We recommend a data transfer rate of 5 Mbit/s.)
  • • Microsoft Teams platform for technical presentations
  • • TeamViewer platform for Hands-on

Fee

33,000 INR
18% GST additional on course fees

Downloads

Contact