The SINAMICS G120 frequency converter is ideal for the precise and economical regulation of three-phase motors, suitable for multiple drive solutions thanks to power ratings from 0.37 kW to 250 kW. The possibility of integration in the TIA Portal environment allows a better versatility and management of the system.
The course will provide you with the basic skills for the first commissioning of a SINAMICS G120. It will allow you to acquire the basics for parameterizing a SINAMICS G120 drive via Startdrive and its control and operation using the technology objects of an S7-1500.
Objectives
After attending the course, you can:
Integrate a SINAMICS G120 drive into a TIA Portal project
Establish a connection between a SINAMICS G120 and a SIMATIC S7-1500
Configure a SINAMICS G120 as a technology object in speed and positioning
Use the diagnostic functions of the TIA Portal
Type
Online-Training
Duration
4 hours
Language
it
Target Group
Programmers
Commissioning engineers
Engineering personnel
Content
Architecture of a SINAMICS G120 system and types
Parameterization of a SINAMICS G120 via SINAMICS Startdrive
Fundamental concepts on technological objects
Speed control of a SINAMICS G120 via technology object
Positioning control of a SINAMICS G120 via technology object
Basic diagnostics and trace functions
System diagnostics
Theoretical knowledge will be deepened with practical exercises by accessing a remote system. This is made up of:
SINAMICS G120
SIMATIC S7-1500
PC station with SIMATIC STEP 7 Professional (TIA Portal) and SINAMICS Startdrive
Prerequisites
SIE-G12GS course or equivalent basic knowledge of automation systems.
Knowledge of SIMATIC S7-1500 automation system is recommended.
Note
This course delivery data will be decided together with you: please get in touch to digitalindustryacademy.rc-it@siemens.com, tell us your needs and we'll be glad to find a tailored solution for you!