My Dashboard


My Profile

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Gestione di convertitori SINAMICS G120 tramite oggetti tecnologici in TIA Portal (SIE-G12TO)

  • The SINAMICS G120 frequency converter is ideal for the precise and economical regulation of three-phase motors, suitable for multiple drive solutions thanks to power ratings from 0.37 kW to 250 kW. The possibility of integration in the TIA Portal environment allows a better versatility and management of the system. The course will provide you with the basic skills for the first commissioning of a SINAMICS G120. It will allow you to acquire the basics for parameterizing a SINAMICS G120 drive via Startdrive and its control and operation using the technology objects of an S7-1500.

Objectives

  • After attending the course, you can:
    • Integrate a SINAMICS G120 drive into a TIA Portal project
    • Establish a connection between a SINAMICS G120 and a SIMATIC S7-1500
    • Configure a SINAMICS G120 as a technology object in speed and positioning
    • Use the diagnostic functions of the TIA Portal
Type Online-Training
Duration 4 hours
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel

Content

  •  
    • Architecture of a SINAMICS G120 system and types
    • Parameterization of a SINAMICS G120 via SINAMICS Startdrive
    • Fundamental concepts on technological objects
    • Speed control of a SINAMICS G120 via technology object
    • Positioning control of a SINAMICS G120 via technology object
    • Basic diagnostics and trace functions
    • System diagnostics


  • Theoretical knowledge will be deepened with practical exercises by accessing a remote system. This is made up of:
    • SINAMICS G120
    • SIMATIC S7-1500
    • PC station with SIMATIC STEP 7 Professional (TIA Portal) and SINAMICS Startdrive

Prerequisites

  • SIE-G12GS course or equivalent basic knowledge of automation systems.
  • Knowledge of SIMATIC S7-1500 automation system is recommended.

Note

  • This course delivery data will be decided together with you: please get in touch to digitalindustryacademy.rc-it@siemens.com, tell us your needs and we'll be glad to find a tailored solution for you!

  • Submit Training Request


Downloads

Contact