The SINAMICS G120 frequency converter is ideal for the precise and economical regulation of three-phase motors, suitable for multiple drive solutions thanks to power ratings from 0.37 kW to 250 kW.
The course will provide you with the basic skills for the first time in service of a stand alone SINAMICS G120. You will be shown how to install a SINAMICS G120 and parameterize it via the integrated panel (BOP-2 and IOP).
Objectives
After attending the course, you can:
Recognize the various SINAMICS G120 components
Parameterize a SINAMICS G120 drive via BOP-2 and IOP
Carry out a motor test
Type
Online-Training
Duration
3 hours
Language
it
Target Group
Programmers
Commissioning engineers
Engineering personnel
Maintenance personnel
Service personnel
Content
Architecture of a SINAMICS G120 system and types
Installation of Control Unit and Power Module
Using the BOP-2
Main parameters for initial commissioning of the converter via BOP-2
Motor test
Advanced features of the IOP
Diagnostics via Operator Panel
Theoretical knowledge will be deepened with practical exercises by accessing a remote system. This is made up of:
SINAMICS G120
Prerequisites
No requirements.
Note
This course delivery data will be decided together with you: please get in touch to digitalindustryacademy.rc-it@siemens.com, tell us your needs and we'll be glad to find a tailored solution for you!