In this course, you will learn the proper way to handle system SIMOTION and SINAMICS S120 when a fault occurs. Based on prepared projects, you will analyze signal interconnection and programming. Using projects with deliberate faults and errors, you will identify and resolve faults.
After the course, you will more quickly resolve faults and in a focused fashion. You will adapt the control program when changes are made to the machine.
The course requires a final examination, which is deemed passed if a minimum of 8 out of 10 points is achieved.
Only in this case will a pass certificate be issued with the final result
Objectives
After attending the course, you can:
Use SIMOTION Scout to connect to a SIMOTION system
Configure an axis and perform the main diagnostic functions
Make an adjustment ring
Type
Face-to-face training
Duration
2 days
Language
it
Target Group
Service engineers
Maintenance personnel
Content
Overview of the SIMOTION and SINAMICS systems
Working with SIMOTION Scout projects
Connection with SIMOTION
Hardware overview: I/O periphery
Hardware overview: SINAMICS S120
Basic Safety functions
Axis objects: configuration and diagnostics
Adjustment ring: optimization and measurement function