Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you could save time and avoid faults.
In this course you will learn the procedure at commissioning SINAMICS S120 step by step. You can handle parameter setting and data saving with the software SINAMICS Starter. By a correct parameter setting you will support the reliable operation of the entire plant.
After the course you will put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Objectives
After attending the course, you can:
Install all components of a SINAMICS S120 drive
Recognize the benefits of DRIVE-CLiQ
Parameterize a SINAMICS S120 drive via SINAMICS Startdrive and commission it
Use the built-in diagnostic features
Type
Online-Training
Duration
12 hours
Language
it
Target Group
Maintenance personnel
Service personnel
Commissioning engineers
Content
Panoramica di sistema SINAMICS S120: control unit, line infeed and motor modules
Motors, encoders and interfaces
Parameterization, data backup and diagnostics using Software STARTER
Online connection via PROFINET and Ethernet
Project structure: drive objects and drive components
Topology of the DRIVE-CLiQ-Interface
Function charts: setpoint channel, Input and output signals
Control signals and internal signal interconnection using BiCo-technology
Optimization of the closed loop control using automatic procedures
Functional principle of the operating modes Servo and Vector
Analysis of the operating status using enable signals, warnings and alarms
Monitoring of signals using the trace-function
Introduction to Positioning and Safety Integrated
Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
The theoretical knowledge will be deepened with numerous practical exercises on a SINAMICS S120 drive connected to two motors.