This hands-on course is the first in a three part series which builds basic programming skills using SIMATIC STEP 7 V5.x software. You will learn S7 project management, program design and application development. This is an aggressively paced curriculum covering S7 programming with Ladder logic (KOP). The basics of programming with Function Block Diagram (FUP), Statement List (AWL) languages and key software tools are also covered.
Objectives
After attending the course, you can do the following:
Configure, parametrize, communicate with and commission a Totally Integrated Automation System with SIMATIC STEP 7 V5.x
Program, document, test and troubleshoot a structured STEP 7 program
Program using absolute and symbolic addressing
Use core application instructions to program Organization Blocks (OBs), Function Calls (FCs), Function Blocks (FBs), and library blocks
Program using binary, digital & analog processing
Create and use data blocks
Create and call reusable blocks employing parameter passing techniques
Cross reference where and how addressed are used, program call structure, and comparing online to offline programs
Type
Online-Training
Duration
30 hours
Language
it
Target Group
Programmers
Commissioning engineers
Engineering personnel
Content
System overview and essential performance features of the SIMATIC S7 system family
Components of the SIMATIC Manager and its use
SIMATIC STEP 7 V5.x basic operations
SIMATIC STEP 7 V5.x block types and program structuring
Programming of parameterizable blocks
Data management with data blocks
Programming of organization blocks
Test tools for system information, troubleshooting and diagnostics
Hardware configuration and parameterization of the SIMATIC S7-300 modules, a SIMATIC ET 200 PROFIBUS DP slave, a SIMATIC HMI Touch Panel and a drive
Program documentation and backup
Theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-300 automation system, a SIMATIC HMI operator control and a conveyor model.
Prerequisites
SEP course or equivalent basic knowledge of automation systems.
Note
This course is also available in Virtual Classroom mode: E-PRO1.
In this course, the SIMATIC S7-300 automation system and the SIMATIC STEP 7 V5.x software are used. Redundant systems SIMATIC S7-400H are not covered here.