Building on the SIMATIC S7-300/400 Service course fundamentals, the focus here is on the use of SIMATIC STEP 7 V5.x system functions as well as fault correction with SINAMICS Starter software and SIMATIC WinCC flexible 2008. You also start up PROFIBUS DP.
What you learn about the integrated factory automation will teach you to take a holistic view of your plant and to understand the relationship between the individual components. On completion of the course, you will be able to safely diagnose and correct complex faults. The comprehensive understanding gained gives you new impetus and ideas for production optimization.
Objectives
After attending the course, you can:
Carry out modifications and interventions on complex existing automation systems
Integrate system blocks (SFCs and SFBs) into the program
Create customized diagnostic messages
Manage peripherals distributed on PROFIBUS DP network
Troubleshooting via SIMATIC HMI and SINAMICS Starter
Type
Face-to-face training
Duration
5 days
Language
it
Target Group
Maintenance personnel
Service personnel
Content
Commissioning of an assembly line program
System function and functional blocks (SCFs and SFBs)
Organization blocks (OBs) for error handling
CPU diagnostic messages
Software troubleshooting and error elimination
Commissioning of a distributed PROFIBUS DP IO system
Diagnostics on PROFIBUS DP networks
Commissioning of a SIMATIC HMI application
Diagnostics via SIMATIC HMI
Diagnostics via SINAMICS Starter
The theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-300 automation system, a SIMATIC HMI operator control and a conveyor model.
Prerequisites
SERV2 course or equivalent basic knowledge of automation systems.
Note
In this course, the SIMATIC S7-300 automation system and the SIMATIC STEP 7 V5.x and the SIMATIC WinCC Flexible 2008 softwares are used. Redundant systems SIMATIC S7-400H are not covered here.