The course is designed for personnel whose main area of activity is the maintenance and expansion of existing installations with SIMATIC PCS 7 control systems. The focus is on handling of field devices in a PCS 7 plant using the tool SIMATIC Process Device Manager (SIMATIC PDM), furthermore on elimination of configuration errors and simple functional extensions of existing plants.
Objectives
Through practical exercises on training equipment on which you will perform the work you would also carry out during live operation, you will be able to put your newly acquired theoretical knowledge to practice. This will enhance your learning success.
When you have completed this course, you will be in a position to
parametrize field devices using the SIMATIC PDM
modify field bus configurations on Profibus PA
integrate a SIMATIC PCS 7 Maintenance station into the PCS 7 project and to activate and to use the integrated SIMATIC PCS 7 Asset management functions
expand an existing PCS 7 plant by additional process tags both in the hardware and in the software.
In this way, you will enable downtime to be reduced and this will increase the efficiency of your automation system.
Type
Online-Training
Duration
30 hours
Language
it
Target Group
Maintenance personnel
Service personnel
Content
Implementation of the integrated Asset management in the PCS 7 project using the Maintenance station
Handling of SIMATIC PDM
Modifications and extensions on selected field bus systems
Expansion of distributed I/O by HART capable signal modules
Integration of additional hardware components into the hardware configuration using Hardware Support Packages / Hardware Upgrade Packages (HSP/HUP)
Expansion of the project by additional process tags (measurement points).
Prerequisites
Basic knowledge of electrical engineering, control and feedback control systems and process control engineering
Attendance of training course ST-PCS7SR1 or ST-PCS7SYS is recommended