The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC.
The third part of the SIMATIC S7-1500 programming training is based on the knowledge of the TIA Portal gained in the SIMATIC S7-1500 programming courses 1 and 2, including SIMATIC STEP 7, SIMATIC S7, SIMATIC HMI, connection of drives SINAMICS and PROFINET IO. You will expand your knowledge regarding the reusability of STEP 7 blocks and their storage in user libraries. You get an introduction in SIMATIC ProDiag. You will create user-specific blocks for reporting, handling and analyzing program errors. To save the machine data, you will learn how to manage recipes in SIMATIC HMI (operator control and monitoring system). You will set up communication between SIMATIC CPUs based on Industrial Ethernet. The comprehensive knowledge that is imparted to you will allow you to shorten configuration times and to react flexibly to the need to optimize your plant.
Objectives
After attending the course, you can do the following:
Understand the principle of object-oriented programming
Program reusable STEP 7 blocks based on IEC 61131-3 in an object-oriented manner
Create usable blocks as well as user libraries
Program STEP 7 blocks for program-related error handling and evaluation
Program alarm messages
Configure data administration with SIMATIC HMI recipes
Configure CPU-CPU communication via Industrial Ethernet
Type
Face-to-face training
Duration
5 days
Language
it
Target Group
Programmers
Commissioning engineers
Engineering personnel
Content
Commissioning of the TIA system model with distributed I/O on PROFINET IO
Functions, function blocks, and multi-instances
Reuseable blocks and optimized data access
Indirect addressing of complex data structures and parameters ARRAY*, VARIANT, REF_TO und DB_ANY
Block versioning in Project and Global Libraries
Administration of a recipe database in the operator control and monitoring system (HMI)
Creating alarms (with Program_Alarm and in the diagnostic buffer) with an HMI device (Touchpanel)
ProDiag
CPU – CPU communication via Industrial Ethernet
Using technology functions PID controller and drive functions
Overview of the engineering tools for all aspects of the TIA Portal
Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model.
Prerequisites
TIA-PRO2 course or equivalent knowledge of the SIMATIC S7 system.
Note
At the end of the course you can deepen the topics covered through our SIE-learning 4.0: SIE-TMENG, SIE-GRAPHC, SIE-PRDIAG, SIE-VARNT, SIE-PNADV, SIE-PNDIAG, SIE-PSIMAD, SIE-OPCUA.
In this course, the SIMATIC S7-1500 automation system and the SIMATIC STEP 7 (TIA Portal) software are used; TIA-MICRO1 and TIA-MICRO2 courses are available for the SIMATIC S7-1200 automation system.