The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC.
The third part of the SIMATIC S7-1500 service training is based on the knowledge of the TIA Portal gained in the SIMATIC S7-1500 Service courses 1 and 2, including SIMATIC STEP 7, SIMATIC HMI and PROFINET IO. You will expand your knowledge in terms of program troubleshooting and error handling and learn how to display these errors in an operator control and monitoring system. A SIMATIC HMI will be connected to the realtime process communication. You will set up communication between SIMATIC CPUs (based on Industrial Ethernet) to send process data and status information. You will work with Technology Objects e.g. Motion Control Functions. The basis for this is to also interpret and expand existing programs in the programming languages Ladder Diagram(LAD/KOP) / Function Block Diargram (FBD/FUP), Structured Control Language (SCL) and Structur Text Language (STL/AWL). Thanks to this comprehensive understanding, you gain new impetus and ideas to optimize your plant and can thus reduce or eliminate downtime in your entire plant.
Objectives
After attending the course, you can do the following:
Understand the interaction of TIA components
Interpret, adapt, and expand specified, complex STEP 7 (TIA Portal) programs including data administration and system function blocks
Systematically diagnose and fix hardware and software errors in a complex TIA system consisting of SIMATIC S7, SIMATIC HMI, PROFINET IO and drive SINAMICS by means of the diagnostic tools of the TIA Portal engineering platform.
Read out SIMATIC S7 system diagnostic information using a STEP 7 (TIA Portal) program and display it on a SIMATIC HMI unit
Establish CPU-CPU communication via Industrial Ethernet
Type
Online-Training
Duration
30 hours
Language
it
Target Group
Maintenance personnel
Service personnel
Content
Commissioning a TIA system with software troubleshooting and debugging
Possible uses for error organization blocks
Reading out, evaluating, and display of diagnostic messages
Diagnosis of errors in a PROFINET IO system with an HMI device
Diagnosis of SIMATIC S7 system errors with an HMI device
Configuration of CPU – CPU communication via Industrial Ethernet
Working with Ladder Diagram (LAD) / Function Block Diagram (FBD), Structured Control Language (SCL) and Structured Text Language (STL).
Working with Technology Objects
Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model.
In addition, the following content is available in your personal training documents:
Introduction to Failsafe Controller
Prerequisites
TIA-SERV2 course or equivalent knowledge of automation systems.
Note
At the end of the course you can deepen the topics covered through our SIE-learning 4.0: SIE-PNADV, SIE-PNDIAG.
In this course, the SIMATIC S7-1500 automation system and the SIMATIC STEP 7 (TIA Portal) software are used; TIA-MICRO1 and TIA-MICRO2 courses are available for the SIMATIC S7-1200 automation system.