My Dashboard


My Profile

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

Siemens WinCC Scada Update Cursus V8.x (ST-WINCCSUPDV8)

  • A foundation course to provide participants with a sound undertaking of the concepts of WINCC V7.x and the utilisation of its facilities and features.

Objectives

  • On completion of the course the participant will be able to understand:-
  • The software structure of the system
  • The interaction with the PLC
  • The hardware specifications of the system
  • The engineering phases of WinCC
  • The possibilities for presentation, archiving and operating, process information alarms, measured values, reports and they should be able to:-
  • Make and test the process pictures
  • Configure the archiving and presentation of alarms, measured value and trends
Type Face-to-face training
Duration 3 days
Language nl

Target Group

  • Engineers, programmers, system builders, maintenance and service personnel.

Content

  • System overview
  • WinCC project management with PLC integration
  • Tag Editor - creation of single and structured tags
  • Graphics Designer - configuration of static and dynamic pictures
  • Reusability of graphics - customised objects, tag prefix and faceplates
  • Script Editor - example of C and VB scripting functionality
  • Alarm Editor - presentation and archiving of alarms
  • Archive Editor - presentation and archiving of measured values
  • Report Editor - pre-defined and user generated printer reports
  • Introduction of background processing

Prerequisites

  • The ability to use a MS Windows PC, keyboard and mouse to include opening and closing programs, locating files, copy and paste objects /data (text, etc). Drag and drop files, objects/data (text, etc). Use of menus and multi-menus, manipulation of windows within a multi-window environment. Use of MS Windows Help.

Note

  • Deze training is gebaseerd op SIMATIC WinCC V8.x (SCADA systeem).
  • In de cursus wordt gewerkt met een WinCC single workstation dat communiceert met een S7-1500 PLC of S7-PLCSIM Advanced

Downloads

Contact