This five day course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.
Objectives
On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type
Face-to-face training
Duration
5 days
Language
nl
Target Group
De training is bedoeld voor software-architecten en -engineers die voor het eerst kennismaken met WinCC Open Architecture
Content
- WinCC-OA concepts
- Manager concept
- Project setup
- Database and datapoints (para)
- Datapoint (power-)configs
- Drivers and communication
- User-interface setup, panel topology and templates
- Creation of panels and (complex) objects (gedi)
- Alert configuration
- Control scripting, libraries
- Archiving of data, trending
- Mass-engineering
- Setup and concept of distributed systems
- Setup and concept of redundancy
Prerequisites
Participating trainees should be PC literate, (MS Windows, keyboard and mouse skills) have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees should bring a suitable laptop or notebook. A training copy of the WinCC OA software will be installed on this PC as part of the training. A minimum specification for this PC is detailed in the note below.
Note
Note: The minimum hardware and software requirements for the PC that the trainee should bring to the course is:-
Processor Intel Pentium IV, 1,6 GHz (or better)
RAM 1GB
HDD >1GB free disk space
Monitor 1280 x 1024
Input Keyboard and mouse
Media DVD-ROM
Operating system Windows 7 / 8.1 (64 bit)
Optional Software Microsoft Excel 2007 / 2010 (32 bit)