My Dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SINUMERIK 5-Axis Programming (NC-PRO-5AX)

  • In this course you will learn how to program 5-axis machine tools in accordance with DIN 66025.

Objectives

  • Your tasks will include programming 5-axis machine tools for complex components.
  • After the course, you will be able to create 5-axis part programs based on workpiece drawings. You will program in accordance with DIN 66025 and with selected high-level language commands.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • - CNC Programmer
  • - Machine operator
  • - Production Preparation
  • - CAM Programmer
  • - PP Developer

Content

  • - Mathematical and kinematic principles of 5-axis programming
  • - Function with introductory example of the CYCLE 800 swivel cycle
  • - Calculation and application of the swivel modes (solid angle, projection angle, direct and axis) in the CYCLE 800 on practice parts
  • - Introduction to the 5 axis transformation Traori
  • - Programming with TRAORI with round axis angles, Euler, direction vectors and lead/tilt
  • - Program part repetitions (lines)
  • - Traori programming with the tool roll side and with 3D tool radius compensation
  • - Cone shell interpolation on the full cone, partial cone, full and partial cone with rotation of the cone axis
  • - Program creation and examples with spline interpolation
  • - Programming in the time frame, i.e. cost-effective program creation with spline interpolation
  • - Mixed application of left and right mold halves on the deep-drawing tool
  • - Compendium for the contour line
  • - 1st case with dist and end mill and singular point machining
  • - 2nd case with Traori and ball end mill and singular point machining
  • - 3rd case with vertical ball end mill and single point machining
  • - 4th case with dist and end mill with corner radius and single point machining
  • - Overview of the 5 most important axis programming commands
  • - Short demonstration of NX CAM

Prerequisites

  • Good knowledge of programming SINUMERIK controls and the SINUMERIK Operate user interface in accordance with the NC-PRO2 (formerly NC-SINOP-P) course.

Note

  • This course is suitable for users of the Siemens SINUMERIK ONE and SINUMERIK 840D sl control systems. The programming is the same in both cases.
  • This course is the successor to the NC-SINOPP2 course. The content is comparable and updated.

Fee

3,875 EUR

Downloads

Contact