The increasing digitalization of companies and the resulting networking in almost all areas is opening up tremendous economic potential. For that matter, PROFINET and Industrial Ethernet are set standards in automation technology. This course shows you the possibilities PROFINET and Industrial Ethernet offer and enables you to implement efficient communication with SIMATIC controllers in TIA Portal.
In this course you will get to know the real-time-capable standard PROFINET as well as IP based standards such as TCP/IP and OPC UA and how to use them in your automation.
You will learn how to parameterize, commission and troubleshoot a PROFINET network quickly and effectively. You will also find out how to establish communication between controllers and beyond the controller and field levels.
Objectives
After attending the course, you can:
Correctly organize a PROFINET network and solve its problems
Configure and program devices via PROFINET IO
Carry out the commissioning of a redundant network
Use the web services integrated in the PROFINET devices
Manage devices via Share Device, I-Device and PN/PN coupler
Programming acyclic communication between devices
Type
Face-to-face training
Duration
3 days
Language
it
Target Group
Engineering personnel
Programmers
Commissioning engineers
Service personnel
Content
Basics of Industrial Ethernet
Basics of PROFINET IO (RT & IRT)
Configuring PROFINET IO
Media redundancy
Device and network diagnostics
Introduction to the integrated web servers of SIMATIC and SCALANCE devices
Utilizing and configuring Shared Device
Parameterizing and application of I device
Gateways and communication via PN/PN couplers
Communication via S7 connections
Communication via Open User Communication (TCP, ISO-on-TCP, UDP)
Basics of OPC UA and SIMATIC S7-1500 as OPC UA server
The theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of several SIMATIC S7-1500 automation systems, a SIMATIC ET 200SP distributed I/O, and SCALANCE X-200 switches.
Prerequisites
S71500S1 or S71500P1 courses or equivalent basic knowledge of automation systems.
Note
In this course, the SIMATIC S7-1500 automation system and the SIMATIC STEP 7 (TIA Portal) software are used. PRONET course is available for the SIMATIC S7-300 automation system and the SIMATIC STEP 7 V5.x software.
You can prepare for this activity through the SIE-learning 4.0 SIE-ETHBA and SIE-PNBA preparatory courses.
At the end of the course, you can learn more about the topics covered through our SIE-learning 4.0 : SIE-PNADV, SIE-PNDIAG and SIE-OPCUA.