In this course, you will learn to program the motion control functions integrated in the SIMATIC S7-1500 or S7-1200 controllers using TIA Portal. Core topics are the technology objects speed axis, positioning axis and synchronous axis with practical exercises on training devices (SIMATIC S7-1500 and SINAMICS).
Objectives
You will program the SIMATIC S7-1500 or S7-1200 controllers in the TIA Portal. You will be able to precisely control the motion of axes with the integrated motion control functions.
In this technology course, you will learn step by step the benefits and the use of these functions. After each learning step, you will deepen your knowledge with hands-on programming.
After attending the course you will understand the interaction of the technological functions. You will be able to select and configure appropriate technology objects, such as speed axis, positioning axis and synchronous axis, and integrate them in your program.
Type
Face-to-face training
Duration
3 days 3 days
Language
no
Target Group
Programmers
Commissioning engineers
Engineering personnel
Content
Basics of motion control
SpeedAxis technology object
PositioningAxis technology object
Homing and traversing movements
Programming with PLCopen
Error messages and diagnostics
Communication and libraries
Output cam and measuring input
Closed-loop control and optimization
SynchronousAxis technology object
Practical exercises on training devices with SIMATIC S7-1500 and SINAMICS drives
Prerequisites
Knowledge of programming in the SIMATIC TIA Portal (equivalent to knowledge after completion of the TIA-PRO1 or TIA-SERV2 course)
Note
The motion control function of standard CPUs is seamlessly extended with technology CPUs.
In the TIA-MC2 course, you work with the T-CPU and learn the benefits of functions such as absolute synchronous operation and camming.
Documentation in English.
Register in the calendar one week before the training starts.