The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC.
In this first part of the SIMATIC S7-1500 service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of SIMATIC HMI, PROFINET IO and connecting drives SINAMICS. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant.
Objectives
After attending the course, you can do the following:
Understand the fundamentals of interaction of the TIA components
Reliably operate the TIA Portal engineering platform
Understand, change, and expand small STEP 7 (TIA Portal) programs
Configure, parameterize, and exchange SIMATIC S7 modules
Diagnose and fix simple hardware faults using the wiring test
Diagnose and fix simple program errors using the status block
Perform simple commissioning of TIA components
Type
Online-Training
Duration
13 days from 6:00 pm to 8:30 pm.
Language
it
Target Group
Maintenance personnel
Service personnel
Operators
Content
Overview and significant performance characteristics of the SIMATIC S7 system family
The components of the TIA Portal: SIMATIC STEP 7, SIMATIC WinCC, communication
Program execution in automation systems
Binary and digital operations in the function block diagram (FBD/FUP) and ladder diagram (LAD/KOP)
Setup and assembly of the automation system
Addressing and wiring the signal modules
Hardware and software commissioning of the SIMATIC S7 automation system with the TIA Portal
SIMATIC S7 hardware configuration and parameterization
Presentation of a Touchpanel
Presentation of the drive
Setup and parameterization of PROFINET IO
Saving and documentation of the implemented program changes with the TIA Portal
Theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, a SIMATIC ET 200 distributed I/O, a SIMATIC WinCC Advanced operator control, a SINAMICS G120 drive and a conveyor model.
Prerequisites
SEP course or equivalent basic knowledge of automation systems.
Note
This course is also available in Face-to-Face mode: S71500S1.
This course is also available in Virtual Classroom mode: E-1500S1.
At the end of the course you can deepen the topics covered through our SIE-learning 4.0: SIE-WEBS, SIE-PNBA, SIE-PNDIAG.
In this course, the SIMATIC S7-1500 automation system and the SIMATIC STEP 7 (TIA Portal) software are used; MICRO1 and MICRO2 courses are available for the SIMATIC S7-1200 automation system.