Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC PCS 7 Process Safety (ST-PCS7SAF)

  • In this course you learn how to generate a PCS 7 conform and failsafe application with CFC and Safety Matrix.

Målsætninger

  • The theoretical parts of the training are backed up with practical exercises. These exercises are done with failsafe CPU 410-5H with failsafe signal modules connected via PROFIBUS and PROFIsafe. After the course you will be able to engineer safety functions and adjust safety relevant times.
Type Face-to-face-uddannelse
Varighed 3 dage
Sprog en, fr, nl

Målgruppe

  • Sales employees
  • Project managers, project staff
  • Programmer
  • Commissioning engineers, configuration engineers

Indhold

  • Functional safety Basics from IEC 61508 and IEC 61511,
  • LOPA (Layer of Protection Analysis) and Risk graph by means of a safety instrumented function
  • System architecture and diagnostics in safety components (Hardware, Software, Communication)
  • Overview about F-Hardware
  • Parameter in HW-Configuration (safety mode, sensor evaluation, addressing, monitoring time, H-parameter, Wiring and Voting)
  • Safety program (Acknowledgement, voting blocks, block types, Secure Write Command++, communication)
  • Safety mechanisms (F-Shutdown, Partial Shutdown Groups, passivation, reintegration, block type)
  • Safety Matrix
  • Calculate and adjust F-times using S7ftime.xlsm (reaction-, monitoring times)

Deltagerkrav

  • Attendance of training course ST-PCS7SYS. General basic knowledge of process automation. Basic knowledge of PCS 7 OS. Good experience in AS configuration within SIMATIC PCS 7.

Gebyr

1.935 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull star half star (4,2 af 5 for 5 ratings)
Kontakt