This course is intended for participants with technical training and in charge of installation, project execution and commissioning tasks.
The knowledge acquired in the ST-S7SYS2 course is expanded to include more complex functions in STEP7. After this module, the participant will be able to use the SIMATIC S7 PLCs even more efficiently.
This module can be completed with the customized practical ST-S7PRAC3.
Type
Face-to-face-uddannelse
Varighed
3 dage
Sprog
de, en, fr, nl
Målgruppe
Commissioning and Project Execution
Indhold
Status bit dependent instructions
Manipulation and interpretation of accumulators
Mathematical operations with floating point numbers
Complex parameters e.g. "date-and-time", "string", "pointer" and "any"
Indirect addressing and register indirect addressing
System functions, overview and use of SFCs
Structure and use of libraries
Data management with structures, arrays and multidimensional complex data types
Overview and use of SFBs for communication e.g. Get/Put and BSEND/BRCV
Deltagerkrav
Knowledge in accordance with the ST-S7SYS2 course
Bemærk
All topics are explained using exercises with a programming device and a PLC in connection with a conveyor belt as a practice model.