Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC S7 System course part 2 (ST-S7SYS2)

Målsætninger

  • The course is intended for participants with technical training and in charge of installation, project execution and commissioning tasks. The knowledge acquired in the ST-S7SYS1 course is supplemented, enabling the participant to develop and commission comprehensive programmes himself.
  • This module can be completed with the appropriate practical ST-S7PRAC2.
Type Face-to-face-uddannelse
Varighed 3 dage
Sprog de, en, fr, nl

Målgruppe

  • Commissioning and project implementation

Indhold

  • Commissioning and Project Execution
  • Contents Contents
  • Parameters, variables and structure in program blocks
  • Startup behavior of the S7 PLC
  • Programming parameterizable blocks with or without instance or multi-instance data block
  • Instance and multi-instance DBs, global data blocks and User Defined Types (UDTs)
  • Generating a program with a text editor and protection attributes
  • Configuration and parameterization of the CPU and the periphery
  • Analog value processing
  • Alarm-driven, time-driven and error-driven program processing
  • MPI communication and introduction to PROFIBUS DP

Deltagerkrav

  • Knowledge of the contents of the ST-S7SYS1 course

Bemærk

  • All topics are explained using exercises with a programming device and a PLC in connection with a conveyor belt as a practice model.
    • Hardware used: S7-300 / S7-400
    • Software used: Step 7 V5.x classic

Gebyr

1.305 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull star half star (4,0 af 5 for 6 ratings)
Kontakt