Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC S7 System course part 1 (ST-S7SYS1)

Målsætninger

  • The course is intended for all application domains and for participants without specific knowledge of SIMATIC S7, who need to solve simple tasks with SIMATIC S7 devices.
  • This module can be completed with the adapted practical ST-S7PRAC1.
Type Face-to-face-uddannelse
Varighed 4 dage
Sprog de, en, fr, nl

Målgruppe

  • Service, Commissioning and Project Execution

Indhold

  • Overview of the SIMATIC S7 family
  • Features of the automation system and the programming device
  • Installation and overview of the STEP7 software
  • Program structure and processing, overview of blocks, STEP7 addressing
  • Structuring, setting up, documenting and commissioning simple programs with STEP7
  • Basic knowledge of logical functions, timers, counters and comparison functions, conversion functions, mathematical functions and word operations
  • Absolute and symbolic addressing
  • Storing data in data blocks
  • Interpretation of system information from the PLC
  • STEP7 tools for program testing and diagnosis

Deltagerkrav

  • PC/Windows knowledge and basic knowledge of automation

Bemærk

  • All topics are clarified using exercises with a programming device and a PLC in connection with a conveyor belt as a practice model.
  • Hardware used: S7-300 / S7-400
  • Software used: Step 7 V5.x classic

Gebyr

1.740 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull star half star (4,2 af 5 for 11 ratings)
Kontakt