Choose this course if you want to become a SIMATIC S7-1500 expert using a higher level programming language (SCL).
You expand your knowledge of the runtime and memory-optimized creation of standardized building blocks for a corporate library.
Using a practice-oriented exercise environment with a virtual model of a manufacturing plant, you will deepen your knowledge of the higher programming language.
Målsætninger
After attending the course, you can do the following:
Indirect addressing of optimized data
Programming of reusable STEP 7 blocks based on IEC 61131-3.
Create versioning of blocks and user libraries
Program STEP 7 blocks with program-technical error handling and evaluation
Develop and implement in-house standards
You will deepen your theoretical knowledge through numerous practice-oriented exercises in our virtual learning environment. This consists of a SIMATIC S7-1500 and a virtual model of a production plant.
Type
Face-to-face-uddannelse
Varighed
3 dage
Sprog
de, en, fr, nl
Målgruppe
Programmers
Indhold
Reusable building blocks with optimized data access
Indirect addressing of complex data structures by using the parameter types ARRAY*, VARIANT and REF_TO
Versioning using typing in the project and global library
Block creation according to the IEC 61131-3
Use of ProDiag to generate block messages
Deepening of the SCL programming language
Deepening of the content through practice-oriented exercises on the SIMATIC S7-1500 and a virtual model of a production plant.
Deltagerkrav
SIMATIC S7 knowledge corresponding to TIA-PRO2-LJ, TIA-PRO2 or TIA-SYSUP and practical experience in using the knowledge.
Basic knowledge of the SCL programming language according to TIA-SCL1 is mandatory.
You can use the available online entry test to ensure that the selected course matches your area of expertise.