Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SIMATIC - Motion Control in the TIA Portal (TIA-MC)

  • In this course, you will learn to program the motion control functions integrated in the SIMATIC S7-1500 or S7-1200 controllers using TIA Portal. Core topics are the technology objects speed axis, positioning axis and synchronous axis with practical exercises on training devices (SIMATIC S7-1500 and SINAMICS).

Målsætninger

  • You will program the SIMATIC S7-1500 or S7-1200 controllers in the TIA Portal. You will be able to precisely control the motion of axes with the integrated motion control functions. In this technology course, you will learn step by step the benefits and the use of these functions. After each learning step, you will deepen your knowledge with hands-on programming. After attending the course you will understand the interaction of the technological functions. You will be able to select and configure appropriate technology objects, such as speed axis, positioning axis and synchronous axis, and integrate them in your program.
Type Face-to-face-uddannelse
Varighed 5 dage
Sprog de, en, fr, nl

Målgruppe

  • Programmers, Commissioning engineers, Engineering personnel

Indhold

  • Basics of Motion Control
  • SpeedAxis technology object
  • PositioningAxis technology object
  • Homing and traversing movements
  • Programming with PLCopen
  • Error messages and diagnostics
  • Communication and libraries
  • Output cam and measuring input
  • Closed-loop control and optimization
  • SynchronousAxis technology object
  • Practical exercises on training devices with SIMATIC S7-1500 and SINAMICS drives

Deltagerkrav

  • Knowledge of programming in the SIMATIC TIA Portal (equivalent to knowledge after completion of the TIA-PRO1 or TIA-SERV2 course)

Bemærk

  • The motion control function of standard CPUs is seamlessly extended with technology CPUs. In the TIA-MC2 course, you work with the T-CPU and learn the benefits of functions such as absolute synchronous operation and camming.

Gebyr

2.350 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull starfull star (4,7 af 5 for 10 ratings)
Kontakt