Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SINAMICS S120 - Functions (DR-S12-PM2)

  • In this course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Starter. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.

Målsætninger

  • Your area of responsibility includes the commissioning of the SINAMICS S120 drive system with the Starter commissioning software.
  • Modern inverters offer a variety of functions and setting options. After the course, you will be able to commission several specific functions of the SINAMICS S120 inverter safely and efficiently.
Type Face-to-face-uddannelse
Varighed 2 dage
Sprog de, en, fr, nl

Målgruppe

  • Commissioning and maintenance

Indhold

  • Parameterization and diagnostics using Starter configuration software:
    • Using standard functions in a SERVO or VECTOR environment
    • Introduction to positioning with the Basic Positioner (BPOS)
    • Drive-based Safety Integrated safety functions (basic functions)
  • Practical exercises on training kits with SINAMICS S120 in booksize frame with servo motor and induction motor

Deltagerkrav

  • Knowledge in accordance with training DR-S12-P1T

Gebyr

940 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull starfull star (5,0 af 5 for 1 ratings)
Kontakt