In this course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Startdrive in the TIA Portal. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.
Målsætninger
You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in TIA Portal.
Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Startdrive in the TIA Portal. By a correct parameter setting you support the reliable operation of the entire plant.
After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type
Online kursus
Varighed
3 dage
Sprog
de, en, fr, nl
Målgruppe
Commissioning, service and project engineers
Indhold
Design and functional principle of the converter system SINAMICS S120:
Control unit, line infeed and motor modules
Motors, encoders and interfaces
Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal:
Online connection via PROFINET and Ethernet
Project structure: drive objects and drive components
Topology of the DRIVE-CLiQ-Interface
Function charts: setpoint channel, Input and output signals
Control signals and internal signal interconnection using BiCo-technology
Optimization of the closed loop control using automatic procedures
Functional principle of the operating modes Servo and Vector
Analysis of the operating status using enable signals, warnings and alarms
Monitoring of signals using the trace function
Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
Practical exercises at training kits with SINAMICS S120 in frame size booksize with servomotor and induction motor
Deltagerkrav
Experience in drive technology
Bemærk
If you like to use Software STARTER we recommend the course DR-S12-PM1 with apart from that same content.
You find additional information about commissioning in the courses DR-S12-P2T and DR-S12-SAF.