Mit dashboard

Regarding the offering of SITRAIN in your region, please use the contact information published on the websites of the SITRAIN regions.

SINAMICS G120 - Service and commissioning in TIA Portal (DR-G12-PMT)

  • In this course you learn to commission the inverter and adapt the parameters. You can make a data backup, and taking the appropriate measures when faults occur.

Målsætninger

  • SINAMICS G120 allow the variable-speed operation of induction motors to drive pumps, fans, conveyor systems and many other machines.
  • This course shows you how to handle the SINAMICS G120 inverter using Software Startdrive within the TIA Portal
  • After the course you are able to be correctly commission the inverter and adapt it to address the particular application. You know suitable inverter functions and parameter settings for a wide range of applications. You can make a data backup, and taking the appropriate measures when faults occur.
Type Face-to-face-uddannelse
Varighed 3 dage
Sprog de, en, fr, nl

Målgruppe

  • Commissioning engineers
  • Service personnel

Indhold

  • Design and principle of operation of the SINAMICS G120 inverter with:
    • Control Unit CU
    • Power Module PM
  • Parameterization, data backup and diagnostics with:
    • BOP-2 and IOP-2 operator panels
    • Software Startdrive in TIA Portal
  • Setpoint channel and closed-loop control
  • Control signals and signal interconnections
  • Inverter functions
  • Practical exercises using the training device with:
    • SINAMICS CU240E-2 PN with PM 240 FS A
    • SIMOTICS induction motor

Deltagerkrav

  • Basic knowledge of electrical engineering

Gebyr

1.410 EUR

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull starfull star half star (4,4 af 5 for 24 ratings)
Kontakt