Siemens Training Nederland
Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands
Tel: +31 (0) 70 333 3900
Email: siemens.training.nl@siemens.com
In this 1-day course, you will learn how to use DIGSI 5 to program a central or a decentralized busbar differential protection system for monitoring the entire busbar for a substation in the SIPROTEC 5 range. This course focuses on the protection function itself, the settings that can be made and their meaning. But it also covers how to test this function in practice with an OMICRON test case and how to deal with the online display of the measurements.
| Type | Face-to-face training |
| Duration | 1 day |
| Language | en, nl |
This course is intended for persons involved in the engineering process, the determination of the settings, the programming, and the reading of busbar differential protections of the SIPROTEC 5 series. Engineers, commissioners and maintenance technicians.
Basic knowledge of the different types of protections as covered in the H-BM or H-BI course. Knowledge of SIPROTEC 5 and DIGSI 5 as covered in the SIPROTEC 5 Basic Course with DIGSI 5 and the knowledge from the ADD-ON IEC 61850 course for the SIPROTEC 5.