My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Siemens SIMATIC S7 Systeemcursus 1A+1B met TIA Portal (combicursus) (TIA-PRO1)

  • Basiskennis van het Automatiseringssysteem SIMATIC S7 PLC met TIA Portal en de Engineeringssoftware STEP7, WinCC.

Objectives

  • In this course you will learn the basics of the Automating system SIMATIC S7 and the Engineering software STEP7, WinCC and TIA portal. All subjects are tested with practical exercises using a SIMATIC S7-1500, an HMI Panel and conveyor model. After the course you are able to commission a SIMATIC S7 system and test the programs.
Type Face-to-face training
Duration 5 days
Course can only booked together with SIMATIC S7 Systemcourse with TIA Portal.
Total course is [2+3]= 5 days.
[S7BASIS+S7SYSTIA= S7SYS-ENG]
Language nl

Target Group

  • Programmers, Commissioning and maintenance personal

Content

  • The subjects is this course are:
  • - Introduction SIMATIC S7 and SIMATIC STEP7 TIA portal
  • - Configuration of systems and networks to access the PLC via the PC
  • - Creating TAG lists
  • - Structuring the program using the correct program blocks
  • - Using Binairy instructions to create programs
  • - Programming a Human Machine Interface (HMI)
  • - Timers and Counters
  • - functions of the device configuration
  • - test tools for the program

Prerequisites

  • Basic knowledge of industrial automation.

Note

  • Exercises are tested with a S7-1500 system.

Fee

2,550 EUR

Downloads

Contact