Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

|
  1. More SITRAIN courses
  2. Regional Workshops
  3. CT-VAS6OEE - Beschreibung

VASS 6 OEM Workshop for Beginners (Face-to-face Training) (CT-VAS6OEE)

Ziele

  • Participants will gain proficiency in the VASS standard with emphasis on the following:
    • Installation and configuration of PROFINET and PROFIsafe components
    • Gaining familiarity with the PLC program structure for plant control
    • Operating the visualization and becoming familiar with the alarm system
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Zielgruppe

  • The workshop is aimed at OEMs and suppliers without VASS-knowledge:
    • Commissioning engineers
    • Configuration engineers
    • Programmers

Inhalte

  • Preparation of the programming device
  • HW requirements and SW used
  • Basic Windows settings
  • Folder structures
  • TIA Portal project procedure
  • Settings in the TIA Portal
  • Device catalog and GSD files
  • Project creation
  • Data provision
  • General approach and configuration steps
  • PROFINET project creation
  • HW configuration
  • Basics of block organization
  • Symbols
  • Basics of program structure
  • ProDiag alarm system
  • Programming a sequential program
  • Robots
  • Function definitions
  • Safety program
  • Large-scale display
  • HMI
  • Conveyor technology with multiple operating stations
  • Central plant supervision

Teilnahmevoraussetzung

  • The following requirement is essential for participation in the VASS V6 Workshop:
    • SIMATIC TIA Portal S7-1500 – Proficiency in the use and programming of the S7-1500 CPU as well as programming in the Safety Integrated environment. The required knowledge corresponds to the contents of the TIA-PRO1 and TIA-PRO2 or the TIA-SYSUP and TIA-SAFETY courses.

Hinweise

  • PC:
  • Please bring your own notebook to the workshop. The installation of disk drives C and D is required.
  • Please install the following programs (version) before the workshop
    • SIMATIC STEP 7 Professional (Version 17 Update 5)
    • SIMATIC STEP 7 Safety Advanced (Version 17)
    • SIMATIC WinCC Advanced (Version 17 Update 5)
    • SIMATIC Visualization Architect (Version 17 Update 5)
    • TIA Portal Openness (Version 17 Update 5)
    • SIMATIC WinCC Runtime Advanced, 8192 Power Tags (Version 17 Update 5)
    • SIMATIC WinCC Logging for Runtime Advanced (---)
    • SIMATIC ProDiag for WinCC Runtime Advanced (---)
    • SINAMICS Startdrive (Version 17 Update 1)
    • PLCSIM (Version 17 Update 5)
    • PLCSIM Advanced (V4.0 … V6.0)

Downloads

Kontakt