My Dashboard

Customer information

Building automation
Tomas Wahlström

tel: +46 (70) 8719741

Industri Automation
Therése Fagerström
tel: +46 (8) 728 14 48

Webmaster

|
  1. Industriautomation
  2. Simatic TIA Portal
  3. TIA-SERV1 - Description

Simatic TIA Portal service 1 för plc (TIA-SERV1)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this first part of the SIMATIC TIA Portal service training, we teach you the handling of the TIA Portal, basic knowledge about the structure of the SIMATIC S7 automation system, configuration and parameterization of hardware, and the basics of programming. You also receive an overview of HMI, PROFINET IO, and connecting drives. You will learn to diagnose and clear simple hardware faults and software errors. You will thus be capable of reducing downtimes in your plant.

Objectives

  • After attending the course, you can do the following:
    • Understand the fundamentals of interaction of the TIA components
    • Reliably operate the "TIA Portal" engineering platform
    • Understand, change, and expand small STEP 7 programs
    • Configure, parameterize, and exchange SIMATIC S7 modules
    • Diagnose and fix simple hardware faults using the wiring test
    • Diagnose and fix simple program errors using the status block
    • Perform simple commissioning of TIA components
  • You can deepen your theoretical knowledge with numerous practical exercises on a TIA system model. This consists of a SIMATIC S7-1500 automation system, ET200SP distributed I/O, Touchpanel TP700, and a belt model.
Type Face-to-face training
Duration 4 days
Language sv

Target Group

  • The training is aimed at those who work with installation, operation and maintenance who also need to be able to make minor program changes in facilities that are designed with TIA Portal:
    • Maintenance personnel
    • Service personnel
    • Operators

Content

  • • Overview and significant performance characteristics of the SIMATIC S7 system family
  • • The components of the TIA Portal: STEP 7, WinCC, communication
  • • Program execution in automation systems
  • • Binary and digital operations in the function block diagram (FBD)
  • • Setup and assembly of the automation system
  • • Addressing and wiring the signal modules
  • • Hardware and software commissioning of the SIMATIC S7 automation system with the TIA Portal
  • • SIMATIC S7 hardware configuration and parameterization
  • • Presentation of a Touchpanel
  • • Presentation of the drive*
  • • Setup and parameterization of PROFINET IO
  • • Saving and documentation of the implemented program changes with the TIA Portal
  • • Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model
    • Introduction of Sinamics G120 with Startdrive if there is time and the participants are interested.

Prerequisites

  • Basic knowledge of automation technology.
  • You can use the available online entry test to ensure that the selected course matches your area of expertise.
  • This blended learning course combines web-based training (WBT) on the Internet with a 4-day attendance course: To prepare for the attendance course, you will receive the WBT "PLC Knowledge for Beginners". This allows you to improve your personal learning achievement in the attendance course.

Note

  • The training will be carried out in Swedish (or English if you prefer that) with course material in Swedish. The practical exercises are carried out on the Simatic S7-1500, ET200SP distributed I/O and touchpanel TP700.

Fee

22,300 SEK

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull star half star (4.4 of 5 for 179 ratings)
Contact