Siemens Training Nederland
Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands
Tel: +31 (0) 70 333 3900
Email: siemens.training.nl@siemens.com
Title - Location - Start | Location | Start | Status | Duration | |
---|---|---|---|---|---|
Siemens SIMATIC S7 Systeemcursus 1A+1B [Classic]
Den Haag
Jun 30, 2025 09:00 (UTC +2)
8 Seats Available
5 days
|
5 days | ||||
Siemens SIMATIC S7 Storingzoeken [Classic]
Den Haag
Jul 14, 2025 09:00 (UTC +2)
7 Seats Available
4 days
|
4 days | ||||
Siemens SIMATIC S7 Systeemcursus 1A+1B [Classic]
Den Haag
Sep 15, 2025 09:00 (UTC +2)
10 Seats Available
5 days
|
5 days | ||||
Siemens SIMATIC S7 Systeemcursus 1A+1B [Classic]
Den Haag
Nov 24, 2025 09:00 (UTC +1)
10 Seats Available
5 days
|
5 days | ||||
Siemens SIMATIC S7 Storingzoeken [Classic]
Den Haag
Dec 15, 2025 09:00 (UTC +1)
10 Seats Available
4 days
|
4 days |