My Dashboard


My Profile

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

|
  1. Siemens Training NL Catalog
  2. Cranes
  3. DR-S12-P1TCR - Description

Crane TIA S7-1500 with SINAMICS S120 Startdrive (DR-S12-P1TCR)

  • In this course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Startdrive in the TIA Portal. You can adapt the parameters to the respective application and perform diagnostics in case of a fault

Objectives

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in TIA Portal.
  • Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Startdrive in the TIA Portal. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Face-to-face training
Duration 3 days
Language en, nl

Content

  • Design and functional principle of the converter system SINAMICS S120:
  • Control unit, line infeed and motor modules
  • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal:
  • Online connection via PROFINET and Ethernet
  • Project structure: drive objects and drive components
  • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace function
  • Introduction and Safety Integrated
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Practical exercises at training kits with SINAMICS S120 in frame size booksize with servomotor and induction motor

Fee

1,650 EUR

Downloads

Contact