My Dashboard


My Profile

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

SIPROTEC 5 - Basic course with DIGSI 5. (H-SIPBAS5)

  • In this two-day course, you will learn how to work with the DIGSI 5 software package on your PC and how to handle various devices (protection devices) from the SIPROTEC 5 series. During this course, the selection and the way of programming a SIPROTEC 5 relay using DIGSI 5 will be explained. In addition, using a SIPROTEC 5 protection device present, it will be shown how the hardware is structured and how data can be read and analyzed in communication with this unit.
    The course is not directly aimed at the functionality of a protection device or the choice of settings, although we will discuss some aspects of an example. There are product-specific courses for that. You will learn the features of the DIGSI 5 tool and become familiar with the characteristics of the SIPROTEC 5 hardware properties.

Type Face-to-face training
Duration 2 days
Language nl

Target Group

  • This course is meant for persons involved with the engineering process, the determination of settings, programming, and using protections of the SIPROTEC 5 range. Engineers, commissioning engineers and maintenance technicians.

Content

    • Determining, selecting, and including a SIPROTEC 5 protection in a project file based on the required protection functions via the Configurator and DIGSI 5 itself
    • The structure of DIGSI 5 with the licenses and the way of working with the ALM
    • Properties of a project within SIPROTEC 5 DIGSI 5:
    • Hardware, and protocols/ coupling measured values, functions/ IO-Matrix, Matrix operations, Inputs, Outputs, LEDs, and hardware names/ Communication mapping/ CFC / Displays/ testsequences/ stored data/ Fault images (SIGRA Coupling)
    • Coupling to SIPROTEC 5 devices
    • Storing a complete configuration to share and exchange the information with experts from Siemens
    • Reading out of network faults
    • Setting the language
    • Exchanging and commissioning a SIPROTEC 5 device
    • Testing and checking the settings

    Prerequisites

    • For the participants it is expected to be familiar with the base functions of digital protection equipment as also presented in the H-BIE training.

    Note

      1. In general, in a groups of 2 persons the course will be followed, each group will have use of a training PC with the DIGSI 5 software installed and a model of a SIPROTEC 5 device. To be able to test an OMICRON testing unit will be available.
      2. The course has a high level of praxis. All is directed to getting to understand what needs to be done to set up a complete project.
      3. During the training you are always allowed to use your own PC’s and testing units if the correct software versions are installed beforehand.
      4. From 4 persons this training can be planned. For more information and special wishes please contact the Power Academy.

    Downloads

    Contact