My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Online Training: SINAMICS S120 - Parameterizing and Commissioning in the TIA Portal (DR-S12-PMT)

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in the TIA Portal. Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults. In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Startdrive in the TIA Portal. By a correct parameter setting you support the reliable operation of the entire plant.

Objectives

  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
  • You will deepen your theoretical knowledge through numerous practice-oriented exercises in our remote learning environment with SINAMICS S120.
Type Online-Training
Duration 5 days
Language mu

Target Group

  • Commissioning engineers.

Content

  • Design and functional principle of the converter system SINAMICS S120:
  • Control unit, line infeed and motor modules
  • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal:
  • Online connection via PROFINET and Ethernet
  • Project structure: drive objects and drive components
  • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace-function
  • Introduction to Positioning and Safety Integrated
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Consolidation of the contents through practice-oriented exercises in the remote learning environment with SINAMICS S120.

Prerequisites

  • Basic knowledge of electrical engineering.
  • Technical requirements:
  • For this training you need a computer with Windows7 or better Windows10 and a stable internet connection with 50MBit. As internet browser you need Google Chrome to access a virtual whiteboard and to use our TIA cloud solution well. Platform for this training is Microsoft Teams. We recommend installing the Microsoft Teams App for the best possible use of all functions.

Fee

2,225 EUR

Downloads

Contact