My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

|
  1. Siemens Training NL Catalog
  2. Cranes
  3. CR-MAINT - Description

SIMOCRANE Maintenance, SIMOTION - SINAMICS (CR-MAINT)

  • Cranes Maintenance Training offers a course aimed for maintenance supervisors & technicians. This In specialized training environment with real life sized motors, drives and other components as used on cranes.

Objectives

  • This practical course is guiding attendants to work on SINAMICS infeeders, inverters, motors and brakes of the actual rating as found on modern cranes.
  • Due to a special configuration of the training system 2 motors of original rating can be operated at full speed, voltage and current. For 1 motor typical loading will be simulated using the second motor as load simulator. A full-sized Bubenzer disk brake is installed to practice tuning of the drive for proper brake setting and - release.
  • Handling of infeed and inverter faults is practiced to the extend of component level repair and system recovery.
  • The SINAMICS infeed and inverters are controlled from a SIMATIC S7-400 via PROFIBUS just as on the real crane control system.
  • The SIMOCRANE Crane Management System is available on the training system.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Maintenance supervisors, maintenance technicians of container terminals, ports, steel mills.
  • Technical personnel from crane builders and service companies involved in crane control system service and maintenance.

Content

  • This course contents is:
    • SIMATIC S7-400 and S7-300; Setup communication to the SIMATIC S7 PLC and check the proper functioning of the PLC. Restore the original program to the PLC.
    • PROFIBUS communication; Troubleshooting PROFIBUS communication, understanding how PROFIBUS is working and how it is implemented on a crane.
    • DRIVE-CliQ communication; Check the DRIVE-CliQ connections, use the topology in SCOUT to do this. Understand the DRIVE-CliQ rules for cranes.
    • Ethetnet communication; Troubleshooting Ethernet communication, understanding how Ethernet is working and how it is implemented on a crane.
    • SINAMICS control unit CU320-2
    • SINAMICS infeed AIM and ALM
    • SINAMICS motormodule, sensormodule, etc
    • SIMOTION; Function of the module's. How to troubleshoot the modules. What to do in case of replacing a module.
    • SIMOCRANE basic application; Functionality of SIMOCRANE, how to troubleshoot. How to use the software tools, STARTER tool, SCOUT, SIMATIC manager.
    • SIMOCRANE - CMS (crane management system); How to use the system.
    • Ground fault detection in IT network with Bender sensing module; How to use and test the Bender sensing module.
    • Simulation and monitoring realistic drive loading
    • Exercises and trouble shooting on the real size system
    • SINAMICS failure handling and repair; Use multimeter to diagnose. Replace components. (F.I: PowerPacks, Controllers, Sensor Module)

Prerequisites

  • prerequisites to this course is basic knowledge of SIMATIC S7 and cranes and drives.

Downloads

Image Crane Instalation for Practical exercise in this course

Crane Instalation for Practical exercise in this course

Contact