My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Siemens SIMATIC WinCC OA Open Architecture Basic Course (ST-WCCOABA)

  • This five day course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.

Objectives

  • On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type Face-to-face training
Duration 5 days
Language nl

Target Group

  • De training is bedoeld voor software-architecten en -engineers die voor het eerst kennismaken met WinCC Open Architecture

Content

  • - WinCC-OA concepts
  • - Manager concept
  • - Project setup
  • - Database and datapoints (para)
  • - Datapoint (power-)configs
  • - Drivers and communication
  • - User-interface setup, panel topology and templates
  • - Creation of panels and (complex) objects (gedi)
  • - Alert configuration
  • - Control scripting, libraries
  • - Archiving of data, trending
  • - Mass-engineering
  • - Setup and concept of distributed systems
  • - Setup and concept of redundancy

Prerequisites

  • Participating trainees should be PC literate, (MS Windows, keyboard and mouse skills) have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees should bring a suitable laptop or notebook. A training copy of the WinCC OA software will be installed on this PC as part of the training. A minimum specification for this PC is detailed in the note below.

Note

  • Note: The minimum hardware and software requirements for the PC that the trainee should bring to the course is:-
  • Processor Intel Pentium IV, 1,6 GHz (or better)
  • RAM 1GB
  • HDD >1GB free disk space
  • Monitor 1280 x 1024
  • Input Keyboard and mouse
  • Media DVD-ROM
  • Operating system Windows 7 / 8.1 (64 bit)
  • Optional Software Microsoft Excel 2007 / 2010 (32 bit)

Downloads

Contact