My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Line differential protection SIPROTEC 4 7SD52/53x or 7SD610 (H-SIP4LB)

  • In this 1-day course, you will learn how to use DIGSI 4 to implement line differential protection as a protection function for lines and cables for the SIPROTEC 4 protections. This course focuses on the protection function itself, the settings that can be made and their meanings. It also covers how to practically test this function with an OMICRON testcase and how to handle the online display of the measurements.

Type Face-to-face training
Duration 1 day
Language nl

Target Group

  • This course is intended for individuals involved in the engineering process, determining settings, programming, and reading line differential protections of the SIPROTEC 4 series. Engineers, commissioning personnel, and maintenance technicians.

Content

    • General principle of SIPROTEC 4.
    • Theory of line differential protection.
      • The classic differential protection and the new form used in this line differential protection, the new structure of stabilization, CT errors, saturation errors, and different ground form stabilization, transfer stabilization, Idiff> and Idiff>> (I Diff fast), forms of communication.
    • Line differential protection sttings.
    • SIPROTEC line differential protection settings 4.
      • Creation relays, CT and VT connections, linking outputs and inputs, function keys and LEDs.
      • Power system data.
      • Line differential protection function settings.
      • RIO – OMICRON.
    • Engineering applications and settings values.
    • Requirements for the security communication transmission.
    • Troubleshooting and help from the SIPROTEC.
    • CT- Saturation displayed.
    • Testing using OMICRON test equipment. Example.

Prerequisites

  • Basic knowledge of the different types of protections as covered in the H-BM or H-BI course.
    Knowledge of SIPROTEC 4 and DIGSI 4 as covered in the SIPROTEC 4 Basic Course with DIGSI 4.

Note

    1. This course is based on the specific line differential protections within the SIPROTEC 4 and contains a lot of theory. Therefore, it is more about following along rather than actively participating on your own or a training PC.
    2. If you want to actively program yourself, we can add a separate practical day where you can work with the available line differential protection model and a training PC or your own PC, provided the correct software is installed.
    3. This course can be scheduled for a minimum of 4 people. For more information or special requests, please contact the Power Academy.

Downloads

Contact