Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

|
  1. Motion Control System SIMOTION
  2. MC-SMO-PM - Beschreibung

SIMOTION - Programming and Commissioning (MC-SMO-PM)

  • In this course you will learn how to configure and start up the SIMOTION Motion Control system with the drives SINAMICS S120 and the visualization devices. Core topic of the course is the programming of movement sequences.

Ziele

  • You will learn how to configure and start up the SIMOTION Motion Control system with the associated drives and visualization devices. The course also includes the programming of movement sequences with the help of Motion Control Chart and ladder diagram/function block diagram.
  • The technologies positioning, synchronous operation, probe and cam plates are explained and reinforced by means of practice-oriented examples.
  • The course enables you to use SIMOTION optimally in the automation of production machinery.
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Zielgruppe

  • Programmers
  • Commissioning engineers, configuring engineers

Inhalte

  • System overview of SIMOTION
  • Components of SIMOTION
    • TIA-SCOUT engineering system and option packages
    • Hardware platforms
    • Motion control technology packages
  • Creating a project with TIA-SCOUT
  • Starting up and optimizing axes
  • Programming user programs with MCC (Motion Control Chart) and LAD/FBD
  • Runtime system (task system) configuring
  • Learning to use tools for fault diagnostics
  • Performing practical exercises on training devices

Teilnahmevoraussetzung

  •  
    • Basic knowledge of automation with SIMATIC S7
    • Basic knowledge of drive technology with SINAMICS

Downloads

Kontakt