Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

|
  1. More SITRAIN courses
  2. Regional Workshops
  3. VM-SICARCV - Beschreibung

VM-OPEL based on SICAR@TIA for AUT2019 Conveyor (VM-SICARCV)

  • This course is aimed at employees who use the automation concept OPEL SICAR@TIA for conveyor based on AUT2019 without sequence control and the practical use of the standard within the automotive industry.

Ziele

  • On completion of the course participants will understand working with SICAR@TIA for conveyor lines.
Typ Präsenztraining
Dauer 2 Tage
Sprache en

Zielgruppe

  • Programmer
  • Commissioning
  • Maintenance

Inhalte

  • Overview OPEL SICAR@TIA
  • Hardware and Software installation based on OPEL SICAR@TIA demo project
  • Introduction program structure and PLC project
  • Introduction visualization HMI project
  • Software:
  • Parameterization of operation modes and the HMI
  • Setup of the communication between the PLC and HMI
  • Introduction Tec-unit
  • Programming automatic and manual for small conveyor line
  • Creating HMI-screen with preconfigured faceplates, movement lines and diagnosis screens
  • Overview alarms from Tec-units
  • Creating general alarms with Alarm_8 blocks based on Program Alarms
  • Overview structure of a Tec-unit block
  • Overview production data
  • Overview user guideline
  • All topics are accompanied by practical exercises with PLC, HMI and the virtual demo model.

Teilnahmevoraussetzung

  • SIMATIC S7 knowledge corresponding to TIA-PRO2 or TIA-SYSUP and practical PLC experience.
  • Knowledge of automation concepts

Hinweise

  • This training is conducted with SIMATIC S7-1500 and Software SIMATIC STEP 7 based on TIA Portal V15.1, Safety Advanced and WinCC Advanced each with Update 5.
  • Participants must bring their own laptop with the correctly installed versions of the TIA software.
  • The Safety Program structure will only be briefly explained.
  • This training is available as online training upon request

Downloads

Kontakt