Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

PROFINET und H-Systeme in der Prozess Automatisierung (ST-PCS7PNH)

  • Learn from Siemens how you can implement process automation at the field level with the future-oriented PROFINET as open Industrial Ethernet standard.

Ziele

  • Using new SIMATIC PCS 7 components, you will learn how to quickly and effectively plan the fieldbus with PROFINET, assign parameters to it, commission it and eliminate faults.
  • Discover how you can make existing I/O future-proof using the PROFINET blueprints.
  • In addition, learn about handling, configuration, commissioning, diagnostics and troubleshooting of the high availability SIMATIC S7-400H system in the process automation environment with SIMATIC PCS 7.
  • You will reinforce the theoretical knowledge gained with many practical exercises.
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Zielgruppe

  •  
    • Project managers
    • Project workers
    • Programmers
    • Configuration engineers

Inhalte

  • Fundamentals of Industrial Ethernet, PROFIBUS and PROFINET
  • Redundant PROFIBUS
  • Introduction to PROFINET
  • Design and planning of fieldbus systems based on PROFINET IO blueprints
  • PROFINET IO with configuration and topology
  • Diagnostic options and use of PRONETA
  • Commissioning ring redundancy with MRP
  • Configuration of SCALANCE switches for the PROFINET fieldbus
  • Plant-wide engineering & diagnostics using the Service Bridge Switch
  • Configuration and integration of the ET 200SP HA with DI/DQ module
  • Configuration of high-precision time stamping with the ET 200SP HA
  • Use of new PROFINET functions: System redundancy R1, CiR for Profinet
  • Redundancy theory: Explanation of terms, calculation of availability and common cause errors
  • CPU410-5H / S7400H: Synchronization, operating modes, operating systems
  • Hardware settings: H-parameters, self-test, DBs, H-CiR

Teilnahmevoraussetzung

  • Attendance of course ST-PCS7SYS is recommended
  • Basic knowledge of process control engineering
  • Practical experience in SIMATIC PCS 7 configuration
  • Basic knowledge of APL, as communicated in the system course

Hinweise

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
  • With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

  • Only the "high availability" aspect of S7-400H systems is covered in this course. The configuration/programming of fail-safe SIMATIC S7-400H systems with the "F-systems" software package is a component of the course ST-PCS7SAF.

Downloads

Kontakt