Mein Dashboard


Mein Profil

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

Maxum II Explosive Protection Safety System (SC-S-MAXEX)

Kurzbeschreibung

  • This course provides an overview and general description of the primary safety systems used in the Maxum II. This course also provides guidelines and procedures that should be followed to properly operate the safety systems in the Maxum II.

Ziele

  • Upon completion of this course, the student shall be able to:
    • Identify the Explosion Protection safety principles used in the Maxum II
    • Know the two types belonging purge systems used in the Electronics Enclosure and the parts of these two systems
    • Have an understanding of the Temperature Control Safety features for Airbath, Airless and Modular oven configurations
    • Know the explosion protection hardware used in the detectors and other hardware with the Maxum II
    • Know the steps to safely start the Maxum II
Typ Präsenztraining
Dauer 1 Tag
Sprache en

Zielgruppe

  • This course is intended for individuals responsible for maintaining the Maxum Gas Chromatograph.

Inhalte

  • Safety Protection Principles
    • Intrinsically Safe Devices
    • Purged Enclosures
    • Flameproof and Explosion Proof Enclosures
    • Temperature Classifications
    • Temperature Control

  • Maxum II Safety Systems – Purged Enclosure
    • Electronics Purging System without APU, Fast Purge Switch, Pressure Sensor, Purge Alarm LED
    • Electronics Purging System with APU, Proportional Valve, Automatic Purge Unit,Maintenance Switch
    • Power Disconnect Relay, Signal Disconnect Relay
    • Maintenance Panel Safety Features
    • Maintenance Considerations for Purged System

  • Maxum II Safety System – Oven
    • Heater Circuit Identification Tags
    • Isothermal Airbath Oven Heater System: Heater Assembly,Temperature Limiting, Temperature Control
    • Program Temperature Airbath Heater System, IS Barrier and Probe
    • Isothermal Airless Oven Heater System
    • Maintenance Considerations Airbath & Airless
    • Modular Oven Heater System
    • Maintenance Considerations Modular Oven

  • Maxum II Safety System – Valves, Detectors and External Systems
    • Siemens Liquid Injection Valve (SLIV) Heater
    • Detectors, Overview, Thermal Conductivity Detector, FID/FPD Heater Assembly, Flame Ionization Detector
    • Flame Photometric Detector, Air Treater, Methanators, Detector Maintenance Considerations

  • Safe Operation
    • Read Safety Information
    • Leak Testing
    • Monitoring Analyzer Status
    • Steps for Safe Startup of Maxum II

Teilnahmevoraussetzung

  • Basic computer skills
  • Basic process chromatography skills
  • Basic Understanding of the Maxum Process Gas Chromatograph System
  • Maxum Operation Level 1 Course (SC-C-MAX1)

Downloads