Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

|
  1. Drive Technology SINAMICS
  2. SINAMICS S converter
  3. DR-S12-CHA - Beschreibung

SINAMICS S120 - Diagnostics at Chassis- and Cabinet Units (Face-to-face Training) (DR-S12-CHA)

  • You are responsible for reliable operation of the SINAMICS S120 drives with power ratings exceeding 100 kW. You already know the system from the booksize format with its modular structure. In this course you will learn how to handle chassis units and cabinet units. The focus is on understanding the converter design and the differences with respect to the booksize format.

Ziele

  • After the course, you will be able to go about resolving faults in a targeted way. By means of circuit diagrams, you will be able to identify and determine interfaces and replace components. Using the AOP30, you will be able to back up data and recommission the drive system.
Typ Präsenztraining
Dauer 3 Tage
Sprache en

Zielgruppe

  • Commissioning engineers
  • Service personnel
  • Maintenance personnel

Inhalte

  • Design and circuit diagrams of SINAMICS S120 chassis units with power ratings above 200 kW
  • Design and circuit diagrams of the modular SINAMICS S120 CM cabinet units
  • Working with the AOP30 Advanced Operator Panel
    • Access to parameters and interfaces
    • Diagnostics, data backup and recommissioning
  • Working on the converter when service is required:
    • Power Block diagnostics using measuring devices
    • Replacing electronic modules and installing replacement parts
    • Replacing the Power Block
  • Special features of liquid-cooled SINAMICS S120 LC units
  • Special features of the SINAMICS S150 cabinet unit
  • Practical exercises carried out on chassis and cabinet units with troubleshooting, component replacement and recommissioning

Teilnahmevoraussetzung

  •  
    • Good knowledge of SINAMICS in accordance with the courses on commissioning DR-S12-PM (formerly DR-SNS-SI) or maintenance DR-S12-DG (fomerly DR-SNS-IH).
    • Appropriate technical training, knowledge and experience in the field of electrical engineering, as well as knowledge of the related, relevant standards, which can be used to assess the work assigned and to identify and avoid potential hazards posed by electricity.

Hinweise

  • This course is also suitable for participants involved in commissioning work.
  • This course has been specifically designed for SINAMICS S120 users. If you have already participated in a SINAMICS G150 training course, then you have already comparable knowledge regarding chassis and cabinet units. In this case, there is no need to attend this course.

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. Here you will find web-based trainings on SINAMICS Converters as well as other topics. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

Downloads

Teilnehmerbewertung

Wir bitten die Teilnehmer unserer Trainings, diese anhand mehrerer Kriterien zu bewerten. Ihre durchschnittliche Bewertung zur "Gesamtzufriedenheit" veröffentlichen wir hier zu Ihrer Information.

full starfull starfull starfull starfull star (4,8 von 5 bei 6 Bewertungen)
Kontakt