My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Siemens Switching and Routing using Scalance (IC-SWIROS)

  • The course includes ample time for practical exercises, diagnostics, and troubleshooting. At the end of the course, you are familiar with the special requirements of industrial network solutions and will have the knowledge to plan, implement, and provide support for plain networks in an industrial or industry-related environment.

Objectives

  • An industrial or industry-related environment without Ethernet is no longer conceivable. A high degree of reliability and sufficient capacities are demanded from hard-wired industrial networks. At the same time, a secure connection of these Ethernet networks to an existing network structure as well as the seamless integration into a corporate network is highly required.
  • In the Switching part of the course you will learn Switched Network solutions and how they connect to real-time-capable systems in theory and in practice. The Routing section will teach you the fundamentals and knowledge required for planning, configuring, and operating network solutions in industrial environments, which are structured by routing, and their connection to company networks. You will become familiar with the special requirements of routing solutions in industry and the required fundamentals of IP communication, static routing, routing protocols, and redundancy mechanisms.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Decision makers, Planners, Sales personnel, Configuring engineers, Operators, Users, Programmers, Commissioning engineers, Engineering personnel, Project engineers, Maintenance personnel, Service personnel, Industry: COOs, IT: CIOs, network planners and administrators

Content

  • Switching
  • . Comparison of Ethernet and Industrial Ethernet
  • . Typical topologies
  • . Redundancy mechanisms (MRP, HRP, Standby Redundancy Protocol, RSTP, Passive Listening, HSR, PRP)
  • . Network segmentation with VLANs
  • . Special industrial functions
  • . Diagnostics and troubleshooting
  • Routing
  • . IPv4 and IPv6 basics (addressing, data exchange, important protocols)
  • . Static routing
  • . Router redundancy (VRRP)
  • . Dynamic routing (RIP, OSPF)
  • . Diagnostics and troubleshooting
  • Practical exercises using the SCALANCE products

Prerequisites

  • You should have basic knowledge of the topic "Ethernet" and should be familiar with topologies, transfer processes, addressing, data transport, and understand the associated technical vocabulary. It is also helpful if you are familiar with the principles of operation of routers, switches, hubs and the OSI reference model.

Note

  • Certification
  • This training prepares for the certification "Siemens Certified Professional for Industrial Networks - Switching & Routing". A voluntary certification examination which consists of two sections will take place at the end of the training. As an option, the examination may be taken at a later time.
  • Please note that before the examination you have to identify yourself by showing a valid photo identification

Downloads

Contact