My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Busbar differential protection in the SIPROTEC 4 7SS52. (H-SIP4RB)

  • In this 1-day course, you will learn how to use DIGSI 4 to program a decentralized busbar differential protection for monitoring the complete busbar of a substation in the SIPROTEC 4 range. This course focuses on the protection function itself, the settings that can be made and their meanings. It also covers how to practically test this function with an OMICRON test case and how to handle the online display of the measurements.

Type Face-to-face training
Duration 1 day
Language en, nl

Target Group

  • This course is intended for individuals involved in the engineering process, determining settings, programming, and reading busbar differential protections of the SIPROTEC 4 series. Engineers, commissioning personnel, and maintenance technicians.

Content

    • The principle of SIPROTEC version 4 (central unit) and SIPROTEC version 3 (field units).
    • DIGSI 4 in general.
    • The theory of busbar differential protection:
      • Introduction, function overview, hardware and function separation, communication and configuration, theory of differential protection, protections against incorrect reactions, protection algorithms, 3 out of 3 trip control, stabilization, 1 out of 1 method, 2 out of 2 method, Fourier filter method, external faults and internal faults, check zone, disconnector simulation, field assignment, reserve switch protection, coupling field dead zone, TPZ core, end fault protection, CT requirements.
    • SAT example settings.
    • Testing busbar differential protections.

Prerequisites

  • Basic knowledge of the different types of protections as covered in the H-BM or H-BI course. Knowledge of SIPROTEC 4 and DIGSI 4 as covered in the SIPROTEC 4 Basic Course with DIGSI 4.

Note

    1. This course is based on the specific busbar differential protection functions within the SIPROTEC 4 and contains a lot of theory. Therefore, it is more about following along rather than actively participating on your own or a training PC.
    2. If you want to actively program yourself, we can add a separate practical day where you can work with a busbar differential protection and a training PC or your own PC, provided the correct software is installed.
    3. For testing the busbar differential protection, a separate day for an additional session of the OMICRON course is recommended.
    4. This course can be scheduled for a minimum of 4 people. For more information or special requests, please contact the Power Academy.

Downloads

Contact