Mi dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

|
  1. Resultados de búsqueda

Búsqueda

Filtrado por

Otras Idiomas
Otras Temas
Otras Países
Título Y Descripción Idioma País

Formación presencial

Simatic PCS 7 system course (ST-PCS7SYS)
Start and stop times: week 1: Monday 10.00 – 16.30, Tuesday – Thursday 8.30 – 16.30, Friday 8.30 – 15.00. Week 2: Monday 10.00 – 16.30, Tuesday – Thursday 8.30 –...
en SE
en SE

Formación presencial

SIMOTION Advanced Programming Course / SIMOTION 运动控制系统的高级编程 (A3102)
The programming course will enable the participant to structure and generate and put in operation complex motion control programs,using MCC-charts and Structured Text....
en, zh CN
en, zh CN

Formación presencial

VISUAL BASIC SCRIPT in WinCC flexible (ST-WCCFVBS)
Dieser 2-tägige Workshop zeigt die Anwendungsmöglichkeiten von Visual Basic-Script in WinCC flexible. Sie erlernen die Grundlagen von Visual Basic-Script im Umfeld von...
de DE
de DE

Formación presencial

DC DRIVE 6RA70 & 6RA80 (MFC-R70R80)
This training course shows you how to adapt the parameter settings & use of hardware / software options to diagnose the DC drive. It also gives you the opportunity to...
en
en

Capacitación en línea

Online-Training - Advanced Course for Design Engineers (SC-S-EXKO)
This course is designed for designers who develop equipment for use in potentially explosive atmospheres. On the basis of the basic course (basics), after a short...
en DE
en DE

Formación presencial

WiMAX in Industrial Networks (IK-WIMAX)
At times running any type of wiring to remote locations becomes challenging. The use of Wide Area Private Wireless systems makes interconnecting these locations...
en DE
en DE

Formación presencial

SIMATIC WinCC Unified with PC systems in TIA Portal (AS-TIA-UWCCPC)
Siemens offers training on WinCC Unified PC systems which is perfectly integrated in the TIA Portal. Learn how to use WinCC Unified and the new PC Runtime and get a...
en
en

Formación presencial

TIA-WinCCS-valvomokurssi (TIA-WINCCS)
Kurssi on tarkoitettu henkilöille, jotka toteuttavat PC-valvomon TIA-Portal-WinCC-ohjelmistolla (Professional-lisenssi eli SCADA). Kurssi sopii suunnittelijoille,...
fi FI
fi FI

Formación presencial

SINAMICS S120 Cabinet Modules Service and Commissioning - vector control with Starter / SINAMICS S120 CM 柜式模块服务与调试课程-矢量控制(基于Starter) (D7213)
This course is for startup engineer and service personnel, and covers the special features of servicing and maintenance for SINAMICS S120 Cabinet Modules. It focuses on...
en, zh CN
en, zh CN

Formación presencial

SIMATIC PCS 7 OS-Engineering (ST-PCS7OSE)
As SIMATIC PCS 7 Engineer you will learn in this course the potential of the SIMATIC PCS 7-process control software with focus on OS configuration and design of graphic...
en DE
en DE

Formación presencial

Field Service CALOMAT OXYMAT ULTRAMAT FIDAMAT Operation and maintenance (SC-S-CGA1)
Field Service Calomat, Oxymat, Ultramat, Operation and Maintenance SC-S-CGA1 Start up, maintenance, operation, repair, failure diagnostics Maintenance software Siprom GA...
en DE
en DE

Capacitación en línea

Transline Workshop für Einsteiger (Online-Schulung) (VM-TLBASIC)
Dieser HMI PRO Transline Workshop beinhaltet das Transline Konzept mit HMI PRO aufsetzen/bedienen/vernetzen, HMI PRO CS Basics, HMI PRO PLC Basics, MPP1500, HT8, EKS...
de DE
de DE

Formación presencial

Interfacciamento SIMATIC S7 con SINUMERIK 840D sl (NC-S7-APT)
This course will provide you with a complete overview of the system and its features with the aim of operating on SINUMERIK during commissioning, maintenance and...
it IT
it IT

Formación presencial

SIMATIC PCS 7 Service 1 (ST-PCS7SR1)
The course is designed for personnel whose main area of activity is the care, servicing and maintenance of existing installations with SIMATIC PCS 7 control systems. The...
en GB
en GB

Formación presencial

Integration till Desigo CC (TDP67)
Denna kurs är till för dig som vill ha kunskap i hur man integrera 3e parts lösningar till CC du skall ha gått minst TDP61 eller TDP64/65 innan och gärna även TDP66 men...
sv SE
sv SE

Capacitación en línea

Comunicazione OPC Unified Architecture con SIMATIC S7-1500 (SIE-OPCUA)
The interconnection of a plant between systems of different manufacturers implies the definition of an open communication standard. The OPC UA standard is the next...
it IT
it IT

Formación presencial

SIMATIC S7-300 with STEP7 V5.6 Advance (AS-300A)
SIMATIC S7- 300 Advance WITH STEP 7 V5.6 COURSE (AS-300A) 3 days Making participants familiar with S7 300 PLC, work with STEP 7 V5.6 programming software. Complex data...
en IN
en IN

Capacitación en línea

SINAMICS DCM - Parameterizing and Commissioning (DR-DCM-PM)
SINAMICS DCM converters in conjunction with SIMOTICS DC motors are used for sophisticated and demanding applications in drive technology. A focused procedure when...
de, en, fr, nl BE, LU
de, en, fr, nl BE, LU

Formación presencial

SINUMERIK 840D SL NC Advanced Programming / SINUMERIK 840D SL NC高级编程 (T8409)
This course supplies the knowledge of deep NC programming of SINUMERIK 840D SL for the programmer and commissioning or maintenance personnel. It is very helpful to...
zh CN
zh CN

Capacitación en línea

Online-Training - Analyzer System Manager Operator, basics and operation (SC-I-ASM)
Online-Training Understanding the Structure of ASM Understanding the Structure of ASM Graphical User Interface Basics of Industrial Ethernet (RSTP, MRP/HRP) Customer...
en DE
en DE

Formación presencial

SITRANS L Nivå (PIT-1LEVEL)
Deltakerne lærer å utnytte de grunnleggende funksjonene til de ulike måleprinsippene. Deltakerne vil også få kunnskap om produktporteføljen av prosessinstrumentering og...
no NO
no NO

Formación presencial

SIMOTION D & SINAMICS S120 Maintenance Course (MC-SMO-1H) (MC-SMO-DG)
SIMOTION D & SINAMICS S120 Maintenance Course Unplanned downtimes of production machines can be very costly. This course shows you how to use the SIMOTION D automation...
en ZA
en ZA

Formación presencial

SINUMERIK Programming 1 (NC-PRO1)
In this course, you will learn how to operate machine tools using the control panel. You will create simple NC programs and modify existing NC programs. Your tasks will...
en DE
en DE

Formación presencial

SINAMICS G120 Commissioning and Service Advanced Course / SINAMICS G120服务与调试高级课程 (D7227)
This course will teach you about drive-based safety functions and communication via PROFINET. You will learn how to use the basic positioner functions of the CU250-2...
en, zh CN
en, zh CN

Formación presencial

Ethernet Fundamentals in Industrial Networks / 西门子工业以太网络基础培训 (A7241)
The Fundamentals of Ethernet in Industrial Networks course provides a complete overview of network technologies and mechanisms that form the basis of today’s digital...
zh CN
zh CN
Contacto