My Dashboard

Vanessa Bonhomme

Siemens (Proprietary) Limited

AFR RC-ZA I CS SD TRN

300 Janadel Avenue

Halfway House 1685

South Africa


Tel: +27 11 652 3206
Mobile: +27 79 882-4042
Email:

Fundamentals of AC Drives - inclusive of Micro Master 440 (DR-DRV-FUN)

  • Fundamentals - Inclusive of Micro Master MM440

Objectives

  • This course provides extensive information for activities in the field of electrical drive technology. The topics are addressed in a general manner, independently of specific products. In further courses on SINAMICS converters, you will be able to more easily realize details and understand their context. This is an advantage both in commissioning and diagnostics, and when configuring and planning drive systems. Practical exercises using a MICROMASTER 440 Training Case are an important component. On completion of the course, you will have mastered safe handling of the STARTER commissioning tool.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Sales personnel
  • Project managers, project assistants
  • Startup engineers, configuration engineers
  • Service personnel
  • Maintenance personnel

Content

  • Basics of Drives Technology
  • Content
  • Electronic components: diode, thyristor, transistor, IGBT
  • DC converter: design and function
  • Bridge connection: behavior on ohmic and inductive load
  • Rectifier and inverter operation
  • Gating angle, commutation, inverter commutation failure
  • AC converter: design and function
  • Rectifier, DC link, inverter
  • Pulse width modulation, pulse-edge and space-vector modulation
  • Generator operation: feedback and braking resistor
  • Line connection: active power and reactive power, harmonics
  • Line-side and motor-side components: reactors, filters, fuses
  • Mechanics: equations of motion, energy balance, gear ratio
  • Motors: design, function and equivalent circuit diagram
  • DC motor
  • Synchronous motor
  • Asynchronous motor
  • Measuring systems for sensing speed and position
  • Control technology:
  • Controller and control loops, optimization criteria
  • Speed, torque and current control
  • V/f control and vector control
  • MICROMASTER 440
  • Overview of MICROMASTER units
  • Electrical installation
  • Parameter input, structure of the parameter set
  • Motor rating plate
  • Drive commissioning
  • Assigning various functions to the terminals

Prerequisites

  • Basic knowledge in electrical engineering

Fee

16,083 ZAR

Downloads

Contact