My Dashboard

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Email:

|
  1. Combo Courses
  2. CO-G12S12 - Description

SINAMICS G120 & S120 Drives with STARTER (CO-G12S12)

Objectives

  •  
    • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software STARTER. By a correct parameter setting you support the reliable operation of the entire plant.
    • After the course you can put the converter system SINAMICS G120 & S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Online-Training
Duration 6 days
Language en

Target Group

  •  
    • Users, Commissioning / Service / Maintenance Engineers

Content

  •  
    • Design and principle of operation of the Sinamics G120 & S120 inverter.
  • HARDWARE:
    • Control Unit CU
    • Power Module PM
    • Operator panels: BOP-2 and IOP/IOP-2
    • Operator panels: BOP-20
    • Option boards, Terminal modules, Sensor modules.
    • Motors, encoders, and interfaces
    • Detailed Block diagram of AC Drive System
  • COMMISSIONING:
  • * Operation of Drive through BOP-2/IOP/IOP-2/BOP20
    • BICO Technology concept
    • Parameterization using STARTER or SCOUT software
    • Online connection via Profibus, Profinet or mini USB cable
    • Motor ID/Optimization
    • Automatic configuration.
    • Project structure: drive objects and drive components
    • Topology Concept.
  • SINAMICS G120 & S120 FUNCTION & FEATURE:
    • Various Function Modules
    • Setpoint channels
    • Operation of drive with V/F control & Vector Control mode.
    • Using various Data sets – CDS, DDS.
    • Sinamics Compact Flash structure
    • Free Function Blocks
  • PLC DRIVE COMMUNICATION:
    • Establishing Communication between Sinamics G120/S120 & Simatic PLC (S7-300/S7-400) over Profibus or Profinet
    • PZD description (Send / Receive data)
    • Diagnostics at Drive & PLC Side (Control word /Setpoint / Status word)
    • Logic Blocks for Send / Receive data.
  • DIAGNOSTICS:
    • Fault Diagnostics with Trace in Starter & other software / hardware options
    • Project Backup
    • Firmware & Project Upgradation
    • Hardware Replacement
  • DIGITALIZATION:
    • Access of S120 with web browser without using commissioning software.
  • HANDS ON:
    • Exercises defined based on Topic explained
    • Hands on practice on demo kit

Prerequisites

  •  
    • Engineers in Electrical / Electronic Engineering with Power Electronics Background

Note

  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING):
    • A Desktop or laptop with Windows 7/10 OS and a stable internet connection. (We recommend a data transfer rate of 5 Mbit/s.)
    • Microsoft Teams for technical presentations
    • Team Viewer platform for Hands-on

Fee

50,000 INR

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.8 of 5 for 42 ratings)