Mon tableau de bord

Contact SITRAIN
Tel.: 0821 801 155 (0.12€ TTC/min)
E-Mail:

|
  1. Résultat de recherche

Recherche

Filtrer par

Sélectionner plus Langues
Sélectionner plus Thèmes
Sélectionner plus Pays
Titre et Description Langue Pays

Formation présentielle

Application Based Crane Training (AP-CRANE)
Application Based Crane Training Making participants familiar with Crane System. Product used, Configuration, Commissioning & Maintenance of crane. Users, Commissioning...
en IN
en IN

Formation présentielle

Flödesmätning, grundkurs processinstrument (SC-PI-FLO)
Utbildning för dig som är tekniker och användare eller som arbetar med underhåll, projektering och installation av Siemens flödesmätare. Utbildningen säkrar att du får...
sv SE
sv SE

Formation présentielle

SIPROTEC 4 / 5 Distance and transformer differential protections special. (H-SIP45DT)
In this 2-day course, you will learn how to use DIGSI 4 (and DIGSI 5) to implement classical distance protection as a protection function for lines and cables for the...
en, nl NL
en, nl NL

Formation présentielle

SINAMICS S120 - Parameterizing Safety Integrated (DR-S12-SAF)
In this course you learn the handling of drive based Safety Functions. You know their applications and you can parameterize them using Startdrive in the TIA Portal. In...
sv SE
sv SE

Formation présentielle

Introdução ao ambiente de automação totalmente integrado (Totaly Integrated Automation - TIA) (TIA-INTRO)
Empresa digital, seu caminho para a indústria 4.0 - descubra suas possibilidades. As tecnologias atuais são tão complexas que, para se manter atualizado, é quase...
pt BR
pt BR

Formation distancielle

Online training: WinCC System course (ST-BWINCCS)
WinCC V8.x is the proven and powerful SCADA system in the automation environment. Want to modernize or perform maintenance on your SCADA system or create a completely...
en, fr, nl BE, LU
en, fr, nl BE, LU

Formation présentielle

Manutenzione e Service SINUMERIK One (NC-ONE-SERV1)
The course is designed for service and maintenance personnel. It provides a complete overview of the system and its functions with the aim of operating on Sinumerik One...
it IT
it IT

Formation présentielle

Network Management SINEC NMS with SCALANCE (Siemens CPIN) (IK-MONCONS)
The complexity and number of participants in Ethernet-based production networks are constantly increasing due to growing requirements. Failure of single devices in such...
en DK
en DK

Formation présentielle

PROFINET con controllori SIMATIC in STEP 7 V5.x (IK-PNSYS)
Questo corso è rivolto a installatori e programmatori. Il corso descrive le caratteristiche dello standard e le possibili configurazioni di un sistema PROFINET con...
it IT
it IT

Formation présentielle

SIMOTION and SINAMICS S120 - Diagnostics and Service (MC-SMO-DG)
You are responsible for the reliable operation of the SIMOTION automation system and the SINAMCS S120 drive system. In this course, you learn the proper way to handle...
en GB, IE
en GB, IE
Contact